IESNA:LM-63-2002
[TEST]P1198453
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-830-U-T4W
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 3000K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6752
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
681.1 707.8 757.3 813.1 861.8 904.9 939 961.4 970 978.5
1013 1042.9 1086.6 1179.5 1312.5 1470.8 1629.8 1784.1 1920.7 2031.7
2154.8 2267.9 2384.2 2493.4 2590.8 2623.6 2568.1 2431.8 2073 1335.6
487.3 177.5 93.2 51.6 27.7 8.2 0
681.1 712.4 763.3 818.4 868.9 909.9 945.4 966.8 975.7 983.8
1014.4 1042.5 1082.7 1167 1296.1 1450.5 1604.2 1762.8 1901.5 2027.4
2143 2274.3 2384.5 2494.1 2595.8 2641.7 2609.7 2485.6 2153.3 1443.7
553.5 194.2 102.4 55.8 29.5 10 0
681.1 708.2 756.2 810.3 857.9 899.2 931.2 952.2 960.4 963.9
987.7 1019.8 1055.7 1123.3 1237.8 1382.6 1548 1714.8 1866.3 1990.1
2103.2 2229.8 2372.1 2512.6 2646.3 2754.1 2827 2822.8 2574.1 1895.5
880.7 287.4 147.3 82.5 38.8 12.8 0
681.1 704.3 748.4 798.5 841.9 879.6 910.2 928.7 936.5 939
951.8 986 1020.5 1060.7 1136.8 1247 1381.5 1532.3 1693.4 1857.8
2019.6 2188.2 2366.4 2562.7 2763.7 2920.9 3050.7 3187 3237.8 2819.2
1769.6 680.1 263.9 143.3 78.3 24.9 0
681.1 702.5 741.3 786.1 826.3 861.5 891 910.2 919.5 924.1
930.5 952.9 990.2 1021.2 1059.6 1125.8 1223.2 1343.4 1484.3 1650.4
1845.7 2066.2 2297.4 2565.6 2801.4 3034.4 3274.1 3565.1 3899.1 3973.4
3335.3 2051.3 878.9 395.9 193.5 75.8 0
681.1 697.9 729.9 767.2 804.9 840.1 870 892.8 905.9 915.5
923 937.2 966.1 1002.7 1033.3 1068.8 1128.2 1215 1333.1 1467.6
1621.6 1793.4 1983.3 2202.4 2453.5 2761.6 3127.6 3567.9 4170.1 4736.7
4707.9 3777.4 2243.3 959.3 332.6 74.7 0
681.1 697.5 728.5 766.9 802.4 836.9 867.2 890.6 904.9 915.2
922.7 936.9 963.9 999.8 1031.9 1066.7 1121.5 1200.1 1318.5 1442.3
1601 1757.1 1943.5 2157.3 2410.9 2719.6 3086 3529.2 4132.8 4734.6
4721.8 3806.2 2288.5 986.3 340 76.5 0
681.1 694.7 720.3 751.9 785.4 818.1 850.1 876.4 894.6 908.4
922.3 940.4 960.7 979.9 1006.6 1043.9 1087 1141.1 1222.1 1334.9
1473.3 1636.5 1832.9 2074 2358.9 2688.7 3052.2 3449.8 3928.6 4360.8
4286.8 3427.1 2036.7 804.6 240.4 47.7 0
681.1 692.9 711 737.3 766.9 797.5 829.5 858.3 882.1 903.5
924.4 947.2 966.1 982.1 1002.3 1026.5 1067.1 1126.1 1217.5 1347.4
1519.9 1737.2 1992.9 2277.1 2570.9 2879.7 3200.5 3544.4 3887.7 3996.2
3648 2596.5 1220.4 429.3 171.1 67.6 0
681.1 687.9 700.4 719.2 743.4 770.8 801.4 829.8 856.1 882.1
907.7 933.3 955 975.3 996.3 1020.1 1056.4 1116.2 1217.5 1366.6
1572.5 1824.3 2101.1 2387.4 2681.9 2982.8 3297.6 3581.8 3707 3463.7
2675.5 1342.7 404.4 171.4 100.7 50.9 0
681.1 686.5 694.3 708.9 727.7 750.9 775.8 802.4 828.4 855.1
883.9 913.8 943.6 969.6 998.4 1032.2 1082 1162.4 1284.4 1457.6
1708 2001.5 2343.6 2696.5 3067.5 3377.6 3632.3 3715.2 3481.8 2792.5
1739.7 689.3 206.7 85.4 41.3 13.5 0
681.1 684.3 690.7 703.2 721.7 740.5 765.1 790.3 815.6 840.5
869.7 901.3 933 961.8 995.6 1033.3 1089.1 1165.2 1278.7 1442.3
1667.1 1953.1 2281.4 2616.5 2925.2 3162.4 3281.2 3208.3 2888.6 2197.4
1256.7 479.1 166.1 67.9 29.5 6 0
681.1 683.3 687.2 700.4 716.4 735.9 756.9 779.7 803.9 827
853.3 883.2 911.6 940.4 971.4 1008 1052.8 1115.1 1196.5 1306.1
1463.3 1677.1 1932.8 2191.8 2408.7 2531.1 2511.2 2339.7 2029.6 1513.5
830.9 319.4 124.8 62.2 39.5 14.9 0
681.1 679.4 683.6 694.3 709.2 727.7 748 767.9 787.1 803.9
822.4 839.4 855.1 867.5 872.9 872.2 863.6 848 828.4 809.9
792.8 785.7 785.7 771.5 713.9 602.9 461 334.3 249 193.1
155.1 128 106 83.9 55.5 23.5 0
681.1 677.6 681.5 694 710.3 728.5 748 767.2 785.7 797.5
803.1 801.4 794.3 778.6 753.7 721 681.5 638.1 591.9 539.2
488 438.6 391.3 347.5 307.7 276 247.9 227.3 207.7 187.1
161.8 136.9 108.8 80.4 48.7 22.1 0
681.1 675.5 682.2 695 712.4 732 754.4 775 787.5 792.5
786.4 771.1 751.9 727.4 700.7 669.4 630.6 586.9 539.6 489.8
440.7 394.8 354.6 320.5 290.2 265.3 244.4 232.3 217 197.1
172.2 138.4 107.1 76.1 44.1 22.8 0
681.1 675.1 682.6 698.2 717.1 740.2 763.3 779.3 786.8 785.7
777.2 764.7 743 713.5 679.4 644.9 608.2 565.9 519 470.9
426.5 389.5 356.4 327.9 302 278.9 265.3 252.9 253.3 255
238.3 208.1 185 143.7 99.6 66.5 0
681.1 676.9 686.1 702.8 726.7 749.4 767.6 781.8 786.4 785.4
778.2 763 737.3 706 669.4 631 583.3 532.1 482.3 437.9
400.2 368.5 341.8 318.7 295.9 275.7 258.6 278.9 318 335.4
326.5 312.3 299.5 241.9 193.9 137.7 0
681.1 677.2 688.6 708.5 731.3 755.1 772.2 782.5 785.7 785
778.6 764 739.8 709.2 664.8 613.6 553.8 497.6 443.5 401.9
363.5 334.3 310.2 291 272.1 247.2 257.5 283.1 296.3 290.2
274.6 273.5 238 194.6 164.7 117 0
681.1 677.6 690.4 711.7 736.6 758.7 774.3 783.2 786.8 785.7
779.3 766.5 747.7 717.1 668.7 605.4 535.3 468.4 410.5 362.8
324 297 277.8 261.8 236.5 231.9 245.4 260.7 255.7 241.5
230.5 219.5 179.6 146.9 124.1 87.9 0
681.1 677.9 691.8 714.2 741.3 762.2 778.2 787.5 792.1 791.1
783.6 773.3 754.4 719.6 666.2 596.8 518.6 440.7 374.9 328.3
296.3 273.5 256.8 240.1 218.4 224.4 236.9 244 236.2 261.1
239.7 214.1 160.8 129.8 107.1 65.8 0
681.1 679.4 692.5 714.9 740.2 763.7 779.7 788.9 794.3 794.6
789.3 780 761.9 728.5 674 602.2 519.7 438.2 370.6 324.4
294.5 271.7 254.7 236.5 215.5 222 234 241.2 233 258.9
239.7 195.3 155.4 128.4 106.7 51.6 0
